Cookie-k az SKF webhelyén

Az SKF cookie-kat használ arra, hogy webhelyei tartalmát minél jobban összehangolja a látogatók preferenciáival - ilyen például a választott ország és nyelv. Elfogadja az SKF által használt cookie-kat?

cookie_information_popup_text_2[125]

Chains

A well-designed chain drive transmits mechanical power from one shaft to another efficiently. SKF Chains are manufactured in state of the art facilities, using tight quality controls. All products conform to ISO standards and other industrial standards such as ANSI, BS, DIN and JIS.

While conforming to the standard ANSI standards for sprocket fitment, the H, SH, SPH and SHH series of chains offer excellent strength and load capacity for demanding applications, and shock loading. This has been achieved by the use of thicker plates, greater plate profile and the use of through hardened pins, providing improved service life.
SKF logo