SKF offers new Lincoln continuous hydraulic lubrication pump

  • Story

    2014 March 04, 17:00 CET

    Gothenburg, 4, March 2014:  SKF today announced the introduction of the Lincoln Model HTL 201US continuous hydraulic lubrication pump. Developed to minimize friction and wear on small and medium series hydraulic hammers from 650 pounds (295 kg), the pump is suitable for additional hydraulic attachments including claws, shears and mini excavators.

    The compact HTL 201US pump can be mounted directly on the hammer or other attachment for continuous lubrication while the device is operating. It remains with the tool requiring lubrication, even if the carrier unit is exchanged. The reliable pump uses standard 14.5-ounce (410 gram) grease or paste cartridges up to NLGI Class 2 or can be bulk filled with its built-in refilling adapter. For convenience, the HTL 201US features a low-level indicator that alerts the operator when lubricant needs to be refilled.

    The unit functions in operating temperatures from -13 to +140 degrees Fahrenheit (-25 to +60 degrees Celsius). Depending on hydraulic pressure and throttle setting, the pump has a variable lubricant output of up to 0.41 cubic inches per minute (6.7 cubic centimeters per minute).

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Press Relations: Monique Turner, +1 267 436 6836; +1 215 801 8722 monique.turner@skf.com
    Press Relations: Kenneth Walsh, +1 314 679 4255; +1 314 477 5661 kenneth.walsh@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com

    ® SKF is a registered trademark of the SKF Group.



  • Image

Download press kit

Press kit (539 KB)

SKF logo