SKF offers new battery-driven grease gun

  • Story

    2015 October 27, 10:00 CEST

    Gothenburg, 27 October 2015:  SKF today announces the introduction of a new battery-driven grease gun, the TLGB 20. Developed to maximize efficiency, this unique tool includes an integrated grease meter to help prevent over- and under-lubrication.

    Suitable for a variety of manual lubrication tasks, the SKF Battery-Driven Grease Gun TLGB 20 is optimised for use in lubricating bearings and machines in industrial and manufacturing environments, as well as agricultural and construction vehicles.

    The TLGB 20 grease gun features a durable, ergonomic design with a three-point stand for operator comfort and convenience and a 20-volt, lithium-ion battery for longer service life. The tool’s display indicates battery charge level, amount of grease dispensed, pump/motor speed and blocked lubrication points.

    Dispensing up to 15 grease cartridges per battery charge, this versatile grease gun provides two flow rates, enabling application-specific adjustments. In addition, it can deliver pressures up to 700 bar (10,000 psi) and features a built-in light to illuminate the work area.

    The grease gun is supplied in a sturdy carrying case with a 900 mm (36-inch), high-pressure hose, rechargeable 20-volt battery and 90-minute charger.

    Aktiebolaget SKF

    For further information, please contact: 
    Press Relations: Theo Kjellberg, +46 725 77 65 76; 

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. 

    Annual sales in 2014 were SEK 70,975 million and the number of employees was 48,593.   

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (542 KB)

SKF logo