SKF office achieves highest possible environmental rating

2015 November 03, 08:30 CET

Gothenburg, 3 November 2015: SKF’s office in Pune, India has been awarded the highest possible LEED (Leadership in Energy and Environmental Design) rating – Platinum – by the Indian Green Building Council.

Designed with a focus on energy and water efficiency, the building’s envelope material and lighting help it exceed LEED’s baseline building standards by approximately 60%. In total, 65% of the building’s electricity comes from roof-top solar panels and at peak office hours, it is energy neutral, as 100% of its power requirement is drawn from solar energy.

Rob Jenkinson, Director, Corporate Sustainability, says, “Since 2010, we have built and had certified a total of thirteen facilities on four continents  according to the LEED standard. This is the fourth LEED certificate in India and another example of the steps we take at SKF to reduce environmental impacts and operating costs over time.”

SKF has a long standing focus on sustainability – defined by the BeyondZero strategy. LEED-certification is just one example of many actions taken to reduce environmental impacts along the full value chain.  Another example is the Group’s focus on energy and carbon saving solutions within its own manufacturing, logistical and purchasing operations.  SKF’s absolute energy use has been reduced by 15% since 2006, during which time the Group’s sales have grown by 30%.

Aktiebolaget SKF

For further information, please contact:
PRESS: Theo Kjellberg, Director, Press Relations
tel: +46 31 337 6576, mobile: +46 725-776576, e-mail:

INVESTOR RELATIONS: Patrik Stenberg, Head of Investor Relations
Patrik Stenberg, +46 31-337 2104; +46 705-472 104;

SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2014 were SEK 70 975 million and the number of employees was 48 593.  

® SKF is a registered trademark of the SKF Group.
™ BeyondZero is a trademark of the SKF Group.

Download press kit

Full release in pdf (547 KB)

SKF logo