SKF launches innovative tank skimming equipment

  • Story

    2016 March 07, 10:00 CET

    SKF introduces high performance and quick to install device for easy oil and water separation in marine applications.

    Gothenburg, Sweden, 7 March, 2016: SKF has launched a new mechanical device for the fast and easy separation of oil and water in tanks in marine and offshore applications.

    Sludge oil is a term commonly used to describe the waste oil mainly derived from the process of purifying fuel oils and lubricating oils in order to ensure proper operation of ship’s machinery. During the process, the separated water from the purifying process mixes with the waste oil in the sludge tank.

    The SKF Turbulo Sludge Buoy has been developed to eliminate the need for laborious and time consuming manual drainage processes as it floats inside on-board tanks for constant, hassle-free and effective separation.

    In operation, the oil in the tank flows into the Turbulo Sludge Buoy’s lower compartment at a maximum rate of 6m³ per hour. It is then either pumped out or flows out under gravity depending upon whether the drain is below or above the surface of the water. This separation at the source enhances environmental performance according to ISO 14001.

    The resulting water left in the tank is much cleaner and easier to process in the bilge water separator, boosting its efficiency and reducing costs. Meanwhile, the free water content of the separated oil is quite low, typically less than five per cent. Consequently, it requires no further treatment and can be disposed of either in an on-board incineration plant or ashore.

    The product is reliable as well as quick and easy to install by the ship crew aboard all types of vessels inside existing tanks when they are opened for routine inspection or cleaning. Furthermore, the Turbulo Sludge Buoy is essentially a ‘fit and forget’ solution, requiring almost no maintenance and because it is entirely mechanical it does not require electricity for its operation. The solution is a one-time investment as it eliminates the need for consumables or spare parts for the lifetime of the system and the payback time is particularly short, normally less than a year.

    The system can be used at higher temperatures of up to 90°C and it is available in two sizes – the Turbulo Sludge Buoy and the Turbulo Sludge Buoy Mini – which can be specified depending on the available space in the tank.

    Aktiebolaget SKF

    For further information, please contact: Press Relations: Nia Kihlström, +46 31-337 28 97; +46 706 67 28 97;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide.
    Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (337 KB)

SKF logo