SKF delivers magnetic bearings to Cryostar for use in turboexpanders in China

  • Story

    2016 November 24, 13:00 CET

    Gothenburg, Sweden, 24 November 2016: SKF has secured a contract with Cryostar, a French manufacturer of turbo-expanders, to supply SKF S2M magnetic bearings and the latest generation E300V2 control cabinet. SKF’s solutions will be used in MTC200 oil-free turboexpanders that Cryostar will deliver to Shaanxi Yanchang Petroleum Yanan Energy and Chemical Co., Ltd. The turboexpanders will be installed at an ethylene and propylene plant, located in Shaanxi province, China.

    The magnetic bearings will be integrated in MTC200 frame turbo-expanders that operate at a design rotation speed of close to 40,000 rpm. MTC200 are magnetic bearing turbines braked by a compressor wheel, with an expander wheel of nominal diameter of 200 mm. SKF magnetic bearings are non-contact, friction-free that allow reaching high tip wheel speed for optimal efficiency and performance of a turboexpander.

    SKF’s E300V2 control cabinet offers several new features: remote monitoring, on-line data measurement and easy post-processing functionalities providing a high degree of autonomy for plant operators. The magnetic bearing control system has inherent health monitoring and diagnostics possibilities that measure the machine’s critical parameters, such as rotation speed, vibrations and temperatures.

    Moreover, SKF S2M magnetic bearings are 100 per cent leak-safe preventing oil-ingestion into the process gas. The oil free technology improves the safety of installations in term of risk of process equipment’s contamination by oil. The elimination of lubricating oil is the decisive advantage for low temperature process (-130°C/-150°C).

    “This contract shows we have earned the confidence of turbomachinery manufacturers and end-users alike in highly-competitive markets such as China. We look forward to continuing our collaboration with Cryostar, together we have successfully completed over hundred projects all over the world” says Sylvain Bayard, Director of Sales, SKF Magnetic Mechatronics (S2M). 

    The new olefins production unit will have a capacity of approximately 200 thousand tons of ethylene and propylene. In this innovative process olefins are produced without traditional steam cracking technology.

    Cryostar’s China Bussiness Manager Mr Eric Choi said: “Cryostar is very proud to have been selected for the supply of the turbo-expander/compressor package for the first project of this type. It shows the confidence that the different parties involved in this plant have in the association of Cryostar and SKF.”

    The world’s first magnetic bearings turbo-expander was developed by Cryostar and commissioned in 1988. It was the French company S2M, then an SKF subsidiary who supplied active magnetic bearings. Today, more than 600 turbo-expanders worldwide are equipped with SKF S2M Magnetic Bearings. Cryostar has one of the largest base of expanders equipped with AMB in operation in the world. Applications include gas treatment, dew point control, ethylene production and others.

    Aktiebolaget SKF
          (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635. www.skf.com  

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (4.5 MB)

SKF logo