General purpose industrial and automotive LGMT 2 grease

SKF General Purpose Industrial and Automotive Bearing Grease LGMT 2
SKF LGMT 2 is mineral oil based, lithium soap thickened grease with excellent thermal stability within its operating temperature range. This premium quality, general purpose grease is suitable for a wide range of industrial and automotive applications.
  • Excellent oxidation stability
  • Good mechanical stability
  • Excellent water resistance and rust inhibiting properties

Typical applications:

  • Agricultural equipment
  • Automotive wheel bearings
  • Conveyors
  • Small electric motors
  • Industrial fans
Available packsizes
PacksizeDesignation
35 g tubeLGMT 2/0.035
200 g tubeLGMT 2/0.2
420 ml cartridgeLGMT 2/0.4
1 kg canLGMT 2/1
5 kg canLGMT 2/5
18 kg pailLGMT 2/18
50 kg drumLGMT 2/50
180 kg drumLGMT 2/180
Technical data
DesignationLGMT 2/(pack size)
DIN 51825 codeK2K-30
NLGI consistency class2
Soap typeLithium
ColourRed brown
Base oil typeMineral
Operating temperature range–30 to +120 °C (–20 to +250 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity

40 °C, mm²/s
100 °C, mm²/s
110
11
Penetration DIN ISO 2137: 
60 strokes, 10–¹ mm
100 000 strokes, 10–¹ mm
265–295
+50 max. (325 max.)
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–¹ mm
V2F test
+50 max.
‘M’
Corrosion protection 
Emcor:– standard ISO 11007
– water washout test
– salt water test  (100% seawater)
0–0
0–0
0–1*
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–6
Lubrication ability 
R2F, running test B at 120 °CPass
Copper corrosion 
DIN 51 811, 110 °C2 max. at 110 °C (230 °F)
* Typical value
SKF logo