Heavy duty jaw pullers

Powerful self-centring mechanical pullers

Heavy duty jaw pullers TMMP series
Heavy duty jaw pullers TMMP series
The SKF TMMP heavy duty jaw pullers provide perfect alignment and shaft protection as well as an exceptional grip for medium to large size bearings.
  • 3 arm jaw pullers with a maximum withdrawal force of 6 to 15 tonnes (13 500 to 33 700 lbf)
  • Unique pantograph system for grip width adjustment that counteracts misalignment during operation
  • Fast, efficient and smooth handling
  • Blackened, high quality steel with optimum corrosion resistance
Technical data
Designation
TMMP 6
TMMP 10
TMMP 15
Width of grip
50–127 mm
(2.0–5.0 in.)
100–223 mm
(3.9–8.7 in.)
140–326 mm
(5.5–12.8 in.)
Effective length of arms
120 mm
(4.7 in.)
207 mm
(8.2 in.)
340 mm
(13.4 in.)
Claw height
15 mm
(0.59 in.)
20 mm
(0.78 in.)
30 mm
(1.18 in.)
Maximum withdrawal force
60 kN
(6.7 US ton)
100 kN
(11.2 US ton)
150 kN
(17 US ton)
Weight
4,0 kg
(8.8 lb)
8,5 kg
(19 lb)
21,5 kg
(46 lb)
Effective length optional arms
TMMP ..-1

TMMP ..-2

TMMP ..-3

TMMP ..-4
 
included

220 mm
(8.6 in.)
370 mm
(14.5 in.)
470 mm
(18.5 in.)
included

350 mm
(13.8 in.)
460 mm
(18.1 in.)
710 mm
(27.9 in.)
260 mm
(10.2 in.)
included

435 mm
(17.1 in.)
685 mm
(27.0 in.)
SKF logo