Belts

A well-designed belt drive will transmit power for many years with minimal maintenance. As such, investing in high quality belts reduces the total cost of ownership of your machinery in the long-run.

SKF offers a complete assortment of both standard and high performance belts which can be installed in many different applications. SKF Xtra Power Belts, for example, are suitable for all kinds of industrial applications and some agricultural machines. These belts have been designed to increase the service life of your application and deliver up to 40% more power than standard wrapped belts.

Related services: Plant Belt Drive Mapping service

In addition to our offering of high quality belts, an exclusive service we offer is a complete mapping of belt drives within our customers' factories.
Features
  • Upon request, SKF technical experts will conduct a survey of belt drives in customer's plant
  • Data/findings analysis
  • Recommendations for improved efficiency optimisation and longer operating life
  • Correct tension installation data
Benefits
  • A full analysis of existing drives to help ensure the most economical and efficient solutions
  • Drive component and stock rationalisation
SKF logo