Pulleys

Belt performance is highly dependent on pulley performance. High quality pulleys can significantly increase belt life and reduce the total cost of ownership of your machinery.

At SKF, we offer a range of pulleys that are:
  • Manufactured according to relevant ISO or RMA standards to help ensure optimum performance
  • Statically-balanced to G6.3 balancing quality
  • Equipped with taper bushes for quick and accurate installation
  • Phosphate-coated for corrosion resistance

SKF also offers a range of pulleys in all belt profiles, with plain, taper bush or "QD" configuration. Friction type locking assemblies are also available on request.

SKF logo