SKF Agri Hub for harsh tillage discs

Relubrication-free unit extends service life by up to 100%

Designed as a heavy-duty alternative to standard-sized hub units, SKF Agri Hub for harsh tillage connects disc harrow arms to larger diameter tillage discs (>610 mm/24 in.). By combining larger components and a unique dual sealing system, the unit’s service life is increased by up to 2 times compared to standard units.
Bigger for better performance

Built to extend the capabilities of the standard SKF Agri Hub units for independent tillage discs, SKF Agri Hub for harsh tillage units deliver:

• 11% more bearing loading capacity

• 30% larger shaft

• 40% thicker steel flange

• 50% larger seal contact area

OEM benefits

• Differentiate designs from competitors

• Reduce warranty, engineering and testing costs

• Fast delivery worldwide

• Unitized design helps reduce assembly costs

End-user benefits

• Extend service life by up to 100%

• Greater uptime and productivity

• Reduced relubrication and mechanical maintenance costs

• Higher speed tillage

SKF logo