Profile rail guides
Handle high speeds and heavy loads
SKF profile rail guides provide reliable movement and precise positioning for automatic applications. Designed to handle high operational speeds and heavy loads, these low-noise, low-friction units are easy to mount. Available in a wide range of sizes and types, SKF profile rail guides can be supplied with or without a lubrication system.