SKF deep groove ball bearings have uninterrupted raceway grooves. These raceway grooves have a close osculation with the balls, enabling the bearings to accomodate radial and axial loads in both directions. These bearings are particularly versatile and are: