Controlled motors

A need for control

The growing demand for precise and variable processes, plus the increased focus on realizing potential energy savings requires motors that can be controlled.

Depending on the application requirements, motor controllability requires feedback devices that either can be integrated in the bearing or mounted to the shaft.

Feedback devices

SKF logo