SKF electromechanical cylinders

Maintain performance while using less energy

SKF compact electromechanical cylinder
SKF electromechanical cylinder
Combining the power of hydraulics and the velocity of pneumatics, SKF electromechanical cylinders offer an energy-efficient solution for high-load, long-stroke applications.

An electromechanical system features just one energy conversion versus two in a hydraulic system. Set up is much simpler, as the motion controller can be connected to all industrial electrical power supplies and customer interfaces, resulting in reduced installation time. Advantages include:
  • Improved reliability – less wearing parts and virtually maintenance free
  • Energy savings – due to reduced number of energy conversions
  • Allows faster operation and long strokes under high load
  • High acceleration capability, optimizing cycling times
  • Ease of use and set-up
SKF logo