SKF Drum Support Units top loading

This solution has the following features:

  • Housing made of POM material
  • Deep groove ball bearing (6204-2Z) with anti-rotational patented SKF system
  • Dynamic and static seal

SKF Drum Units

SKF logo