Industrial shaft seals
Robust protection for rough, remote environments

Optimized materials and design
SKF industrial shaft seals feature an additional secondary lip to exclude contaminants without increasing friction. Combined with the optimized material compound and design, this feature improves sealing performance, plus pump flow and head.
Compatible with grease and oil lubricants and capable of operating in temperatures from -40 to +100 ºC, SKF industrial shaft seals support long bearing service life, reliable operation and limited maintenance.