SKF Explorer spherical roller bearings

Invented by SKF and refined over the years, SKF spherical roller bearings provide top-of-the-line performance.
All SKF spherical roller bearings are made to the SKF Explorer specifications, providing:
- Very high load carrying capacity – both radially and axially
- Highly wear-resistant bearing material
- Very high running accuracy
- Low friction
SKF Explorer performance class upgrade
Most of SKF Explorer spherical roller bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer.
Benefits of use include:
- Increased uptime
- Improved reliabilit
- Resistance to contamination
- Higher levels of productivity
- Reduced noise and vibration levels
- Excellent wear resistance