Housing and sealing types

Housing types for Cooper spilt bearings

Cooper exploded bearing with labels
Cooper is the only manufacturer of split bearings to have its own integrated foundry, ensuring attention to quality of both the bearing and its housing. Housings are produced and machined in a variety of configurations and in a variety of materials, e.g.; grey cast iron grade 250, nodular iron, steel, aluminium and stainless steel.

Sealing types for Cooper split bearings

Cooper offers a wide range of sealing options to suit different requirements and operating environments. Due to the external alignment via the seal-carrying cartridge, the seals on Cooper bearings always work perpendicular to the shaft affording optimum protection.
SKF logo