Simplex Sterntube seal accessories

The requirements for the operation of a ship determine the individual design of our SKF Marine shaft components. In addition to maximum reliability, safety and efficiency on board SKF Marine offers an extensive program of supporting units for condition monitoring, oil supply, cooling and operation.

In combination with the proven products from SKF Marine our customers receive complete solutions around the shaft assembly from a single source.


SKF logo