Medium deep groove ball bearings

Well suited to elevator applications

SKF medium deep groove ball bearings have deep, uninterrupted raceway grooves. These raceway grooves have a close osculation with the balls, enabling the bearings to accommodate radial and axial loads in both directions. These bearings are particularly versatile and well suited to elevator applications as they are: 
  • Robust in operation, requiring little to no maintenance
  • Fit to application
  • Higher carrying capacity
  • Low noise and vibrations
  • A sustainable solution, no regreasing required
SKF logo