Handsets and controls
Complete component compatibility

Featuring high reliability and long service life, SKF boxes and handsets enable precision synchronization and control of multiple actors. They allow the connection of up to 6 actuators or several external options. There is also a version to operate battery powered DC actuators. Complete component compatibility helps reduce design and sourcing time.