Increase drill motor performance

Whether you’re drilling for oil or gas, the bearings in a mud motor at the end of a drill string have a direct impact on productivity and reliability. These mud motor bearings have to endure extreme operating conditions. In addition to severe axial and shock loads, these bearings are “lubricated” with highly abrasive mud, which for a bearing is the definition of an extreme operating condition. The unique SKF design enables the bearing to last significantly longer than previous bearing designs.


SKF logo