Air compressors and motors

Energy and maintenance-intensive units

Several plant subsystems rely on station air compressors and motors to supply filtered, compressed air for general use. For instrumentation systems, maintaining a steady supply of filtered, dried, oil-free compressed air is crucial for controlling many plant processes.

As with many industrial air compressors, energy consumption can be high, while high speeds, temperatures and pressures present many maintenance and reliability challenges.

SKF can help

To keep these compressors operating as efficiently as possible, low-maintenance, high-reliability solutions are essential. SKF can provide them. We can help plants achieve reliable, energy-efficient compressor operation with solutions that include everything from bearings to monitoring and lubrication systems.


SKF logo