Increase chipper reliability and reduce maintenance costs

Chippers are an important component in the paper making process. Without them, wood cannot be sliced into smaller, uniform pieces then added to the digester where they are softened and turned into pulp.

They need to operate reliably at low to medium speeds. They also need to be able to handle low, medium or shock loads.

A wide range of solutions from SKF
To ensure a continuous supply of properly sized chips, it is critical that the chipper run reliably day in and day out. SKF offers a wide range of solutions for chippers including:
  • Condition monitoring equipment that helps reduce maintenance costs
  • High performance bearing, sealing and lubrication solutions that help improve efficiency and reliabilit


SKF logo