Cylindrical roller thrust bearings
Cylindrical roller thrust bearings (THCRB) are suitable for arrangements that need to support a heavy axial load and no radial load. They are relatively insensitive to shock loads, are very stiff and require little axial space. Due to these attributes THCRB are often used in the differential. The bearings are of separable design; the components can be mounted separately.
Custom design bearings can be supplied. These can have silicon nitride rollers, low weight cages, different ring materials and heat treatments.