Truck matched unit

The truck matched unit was especially developed by SKF to meet the tough demands of commercial vehicles and designed to match the vehicle life cycle.
FEATURES
BENEFITS
FEATURES
- Tailor-made compact bearing system design
- Equipped with two paired tapered roller bearings held together by a sheet metal clip ring
- Alternatively provided with loose seals
- Pre-adjusted axial bearing clearance
BENEFITS
- Reduced number of components
- Optimized pre-load
-
Higher system stiffness compared to single tapered roller bearing solution