Carbonitrided Bearings

From advanced materials to optimized designs, customized SKF bearing solutions feature a range of performance innovations, including:
  • Improved metallurgy
  • Ceramic components
  • Special heat treatment
  • Carbonitrided inner and/or outer rings
  • Nitrided cages
  • Optimized sealing designs
  • Optional high pressure seals are available

Applied to crankshaft and transmission applications, SKF bearings can help increase wear resistance and reduce friction while increasing engine service life, even under contaminated oil conditions.

SKF logo