PTFE Bush for gear shifter

FKM engine shaft seal

Typically gear shifter are mounted in the aluminum housing of gearbox. Thus wear of aluminum housing makes rough gear shifting. SKF PTFE bush are used to make smooth gear shifting and also avoid wear of aluminum housing.


  • Reduce vibration
  • Reduce friction
  • Increase life by reducing wear

Typical applications

  • Gear shifter assembly
SKF logo