Low friction sealed bearings

Low friction deep groove ball bearing from SKF facilitate the 30% plus friction reduction. These bearings are equipped with low friction seal, low friction grease and special cage.
SKF logo