SKF WindCon
Remote monitoring for reliable performance

SKF WindCon collects and analyses mechanical data, compiles it, and provides a reliable performance overview to:
- Extend time between site visits
- Predict failures before they occur
- Plan maintenance activities more effectively
Easy to use
SKF WindCon requires no special training or software. Data is presented using an Internet browser and the information is up-to-the-minute.The web-based version of SKF WindCon takes advantage of WebCon – SKF’s data warehousing and web hosting services. WebCon helps shorten lead-time from alarm to solution, since authorized personnel can do monitoring from any location with a computer or hand-held device with Internet access.