SKF Shaft alignment

Language: English
Format: Android , iPad , iPhone
Product platform: Maintenance products
TKSA Shaft alignment app - Horizontal Shaft

SKF Shaft Alignment Tools function quickly and intuitively using software apps tailored for different alignment jobs. Designed for use without prior training, these simple-to-use apps are available free of charge for both Android and iOS platforms. Common features include comprehensive, automatic reports, export and sharing options, instructional videos within the app, built-in tolerance guidelines, 3-D live view, disturbance compensation and a fully functional demonstration mode.

SKF Shaft alignment
Easy and intuitive alignments of horizontal shafts with additional features including automatic measurement, minimal 40° total rotation, 9-12-3 guidance and alignment customisation with target values.

Suitable for SKF Shaft Alignment Tools TKSA 51 and

Enter promo code
SKF logo