Analysis of non-stationary data, transients & variable speed machines

SKF Microlog Module Suite, FFT icon
The reality of any sound or vibration is that it is changes by the second or micro-second. Even machines that appear to be steady state will fluctuate under small changes of speed, load, flow and pressure. This session will discuss ways to address data that is constantly changing.


Tuesday, April 19, 2016

There will be 2 sessions to suit different time zones.
Please see the event page for details.
After registration you will receive a confirmation email with detailed joining instructions.
09:00 London, 10:00 Berlin/CET, 16:00 Singapore, 04:00 New York
Register here

16:00 London, 17:00 Berlin/CET, 23:00 Singapore, 11:00 New York

Register here.

SKF logo