SKF offers new piston pump for oil and fluid grease lubrication

  • Story

    2014 September 16, 14:00 CEST

    Gothenburg, Sweden, 16 September 2014:  SKF today announced the introduction of the pneumatically driven PPS30 piston pump for small- to medium-sized oil and fluid grease lubrication applications up to NLGI 00 and 000. Featuring a compact, modern industrial design, this affordably priced pump is constructed from lightweight, high-performance plastics. 

    The PPS30 piston pump is simple to install and provides a flexible connection system for convenient mounting. Because it is pneumatically driven, this pump is not limited by international voltage or plug standards and can reduce pump inventory needs, as no separate stock keeping of oil and fluid grease is necessary. In addition, the PPS30 piston pump can reduce operating costs over the unit’s life cycle through minimal compressed air consumption.

    The pump unit features an integrated relief valve and electronic sensors, as well as visual fill-level monitoring that is supplemented by an electronic pre-warning function. Simple to clean, the PPS30 piston pump has a central reservoir opening that fills from all sides and a forward-opening flap for drip protection.

    Aktiebolaget SKF

    For further information, please contact:

    Press Relations:  Monique Turner, +1 267 436 6836; +1 215 801 8722;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (3.6 MB)

SKF logo