Food grade dry film lubricant

SKF Dry Film Lubricant LDTS 1
SKF Dry film lubricant LDTS 1 has been specially developed for automatic lubrication of plastic flat top chain conveyors in the beverage processing industry. The lubricant consists of synthetic oil and is doped with PTFE solid lubricant. After storage a separation of the ingredients could be observed in the container, this is normal. Shaking the product will bring it to a normal status. Automatic lubrication systems must have an stirring mechanism. SKF Dry Lubrication System for Conveyors is the most suitable.
  • Cost savings by eliminating high volume of water and soluble lubricant
  • Improved operator safety by reducing slip hazards
  • Quality of packaging is maintained by elimination of moisture
  • Reduced risk of product contamination minimising microbiological growth
  • Enhanced line efficiency by avoiding replacement costs and associated unplanned production stops
  • Reduced cleaning costs
  • NSF H1 registered

Typical applications:

  • Conveyors in bottling lines using PET, carton, glass or can packages
Technical data
LDTS 1/5
Mineral oils, hydrocarbons, additives, PTFE
Operating temperature range
–5 to +60 °C (25 to 140 °F)
Viscosity at 40 °C (104 °F)
ca. 28 mm²/s
Pour point
<0 °C
Density 25 °C (77 °F)
ca. 841 kg/m³
Flash point of the preparation
ca. 100 °C (210 °F)
Flash point after evaporation of the solvent
>170 °C (340 °F)
NSF registration nr
Shelf life2 years
Available pack size
5 l can
SKF logo