High temperature, harsh environment food grade grease

SKF Food Grade Lubricants

High temperature and harsh environment bearing grease LGED 2

SKF LGED 2 is a food grade NSF H1 certified grease based on a synthetic fluorinated oil using a PTFE thickener. It is suitable for extremely high temperature from 180 °C (392 °F) up to 240 °C (464 °F) and/or agressive environments such as acids/alkalis, vacuum, oxygen etc.

  • Excellent oxidation resistance
  • Very low evaporation losses at high temperature
  • Good corrosion resistance
  • Long life in aggressive environments such as very reactive areas with a presence of high purity gaseous oxygen and hexane

Typical applications:

  • Bakery/brick oven equipment 
  • Glass industry 
  • Kiln truck wheels 
  • Load rollers in copying machines 
  • Wafer baking equipment 
  • Textile dryers
  • Film streching tenders
  • High temperature fans
  • Vacuum pumps
Available pack sizes
1 kg canLGED 2/1
Technical data
DesignationLGED 2/(pack size)
DIN 51825 codeKFK2U-30
NLGI consistency class2
ColourOff white
Base oil typePFPE
(Synthetic fluorinated polyether)
Operating temperature range–30 to +240 °C
(–22 to +464 °F)
Dropping point DIN ISO 2176>300 °C (>570 °F)
Base oil viscosity 
40 °C, mm2/s
100 °C, mm2/s
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
Corrosion protection 
SKF Emcor:
– standard ISO 11007

0–0 *
EP performance 
4–ball test, welding load DIN 51350/4, N8 000 min.
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Copper corrosion 
ISO 21601 max. at 100 °C (210 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs>700, at 220 °C (430 °F)
Evaporation losses 
6 weeks at 200 °C, % weight losses<3.5%
Density at 20 °C, g/cm31.96
NSF Reg. No.156010
* Typical value
Important note:
LGED 2 is a fluorinated grease and is not compatible with other greases, oils and preservatives (except LGET 2). Therefore, very thorough cleaning of bearings and systems is essential before applying fresh grease
SKF logo