High load, high temperature, high viscosity grease

SKF High Load, High Temperature, High Viscosity Bearing Grease LGHB 2
SKF LGHB 2 is a high viscosity, mineral oil based grease, using the latest complex calcium-sulphonate soap technology. Formulated to withstand high temperatures and extreme loads, it is suitable for a wide range of applications, especially in the cement, mining and metals segments. This grease contains no additives and the extreme pressure properties arise from the soap structure.
  • Excellent load capacity, anti-oxidation and corrosion protection even with large water ingress
  • Withstands peak temperatures of 200 °C (390 °F)

Typical applications:

  • Steel on steel plain bearings
  • Pulp and paper making machines
  • Asphalt vibrating screens
  • Continuous casting machines
  • Sealed spherical roller bearings operating up to 150 °C (300 °F)
  • Work roll bearings in steel industry
  • Mast rollers of fork lift trucks
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGHB 2/0.4
5 kg canLGHB 2/5
18 kg pailLGHB 2/18
50 kg drumLGHB 2/50
180 kg drumLGHB 2/180
Gas driven lubricators 
LAGD series 60 mlLAGD 60/HB2
LAGD series 125 mlLAGD 125/HB2
Electro-mechanical lubricators 
TLSD series 125 mlTLSD 125/HB2
TLSD series 125 ml refillLGHB 2/SD125
TLSD series 250 mlTLSD 250/HB2
TLSD series 250 ml refillLGHB 2/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGHB 2/MR 380B
TLMR 201 series 380 ml refillLGHB 2/MR380
Technical data
DesignationLGHB 2/(pack size)
DIN 51825 codeKP2N-20
NLGI consistency class2
ThickenerCalcium sulphonate complex
ColourBrown
Base oil typeMineral
Operating temperature range–20 to +150 °C
(–5 to +300 °F)
Dropping point DIN ISO 2176>220 °C (>430 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
400–450
26,5
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
–20 to +50 (325 max.)
Mechanical stability 
Roll stability, 72 hrs at 100 °C, 10–1 mm
V2F test
–20 to +50 change
‘M’
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
– salt water test  (100% seawater)
0–0
0–0
0–0*
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–3 at 60 °C (140 °F)
Lubrication ability 
R2F, running test B at 120 °CPass at 140 °C (285 °F)
Copper corrosion 
DIN 51 811
2 max. 150 °C (300 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs>1 000 at 130 °C (265 °F)
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
0,86*
4 000 min.
Fretting corrosion 
ASTM D4170 (mg)0*
* Typical value
SKF logo