Low temperature chassis grease

Low temperature chassis grease LGLS 0

SKF LGLS 0 is a semi-fluid chassis grease that has been developed to be used via lubrication systems under low to medium temperatures.
Its anhydrous calcium thickener, combined with a high base oil viscosity, offers excellent water resistance and stickiness to surfaces as well as very good anti-wear properties.  

  • Excellent pumpability at low to medium temperatures.
  • Excellent water resistance and corrosion protection.
  • Excellent anti-wear properties.
  • Excellent adhesion to surfaces.

Typical applications:

  • Construction equipment.
  • Heavy duty off-road applications such as excavators, wheel loaders, etc.
  • Forestry and agricultural equipment such as forwarders and harvesters.
  • Collector trucks.
  • Joints.
  • Slow plain and rolling bearings.
Available pack sizes
18 kg pailLGLS 0/18
180 kg drumLGLS 0/180
Technical data
DesignationLGLS 0/(pack size)
DIN 51825 codeKP0G-40
NLGI consistency class0
ThickenerAnhydrous calcium
Base oil typeMineral oil & polymers
Operating temperature range–40 to +100 °C (–40 to +212 °F)
Dropping point  DIN ISO 2176, °C> 120
Base oil viscosity
40 °C, mm2/s
100 °C, mm2/s
1 370
Worked penetration DIN ISO 2137
60 strokes, 10–1 mm

Corrosion protection
SKF Emcor standard ISO 11007
Water wash-out test, ISO 11009

Water resistance
DIN 51 807/1, 3hrs at 90 °C
Lubrication ability
SKF R2F B at 90 °C
Flow pressure at –40 °C<1 400 mbar
EP performances
4-ball test, welding load DIN 51350/4
3 200 N
SKF logo