Wind turbine blade and yaw grease

SKF Wind Turbine Blade and Yaw Bearing Grease LGBB 2
SKF LGBB 2 is a lithium complex/synthetic PAO oil based grease specially designed for extreme conditions involving very low speeds, high loads, low temperatures and oscillating conditions. This grease provides proper lubrication whether the turbine is operating or in stand-still mode, installed onshore, offshore, or in cold climate areas.
  • Excellent false brinelling protection
  • Excellent performance under high loads
  • Excellent performance at low temperature starting torque
  • Good pumpability down to low temperatures
  • Excellent water resistance
  • Excellent corrosion protection
  • High thermal and mechanical stability

Typical applications:

  • Wind turbine blade and yaw bearing applications
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGBB 2/0.4
18 kg pailLGBB 2/18
180 kg drumLGBB 2/180
Technical data
DesignationLGBB 2/(pack size)
DIN 51825 codeKP2G-40
NLGI consistency class2
thickenerLithium complex
ColourYellow
Base oil typeSynthetic (PAO)
Operating temperature range–40 to +120 °C
(–40 to +250 °F)
Dropping point DIN ISO 2176>200 (390 °F)
Base oil viscosity 
40 °C, mm²/s68
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 101 mm
265–295
+50 max.
Mechanical stability 
Roll stability, 50h at 80 °C, 10–1 mm+50 max.
Corrosion protection 
Emcor:
– Standard ISO 11007
– Salt water test (100% sea water)
0–0
0–1*
Water resistance 
DIN 51 807/1, 3 hours at 90 °C1 max.
Oil separation 
DIN 51817, 7 days at 40 °C, static, %4 max, 2.5*
Copper corrosion 
DIN 51 8111 max. at 120 °C (250 °F)
EP performances 
Wear scar DIN 51350/5, 1400 N, mm
4-ball test, welding load DIN 51350/4, N
0.4 *
5 500 *
Rolling bearing lubrication ability 
Fe8, DIN 51819, 80 kN, 80 °C, C/P 1.8, 500 hpass
False brinellng resistance 
ASTM D4170 FAFNIR test, mg0–1*
* Typical value
SKF logo