Electronic controller for progressive, single-, dual- and multi-line lubrication systems


The LMC 2 is a controller for the electronic management and monitoring of lubrication systems. It combines the advantages of a specially developed printed circuit board (PCB) and a PLC in an economical, compact unit. For progressive systems, it controls the pump unit and the metering devices. 

Features and benefits

  • Integrated, flexible lubrication programs
  • 8 inputs / 5 outputs; suitable for complex lubrication systems
  • Time- or cycle-dependent control of lubrication intervals
  • Can be interfaced with common field bus systems
SKF logo