Progressive metering devices in block design

SSVD type metering device
SSVD type metering device

SSVD type metering device is a compact single block progressive metering device with adjustable output by means of different metering screw sizes. The screw meters the output for a pair of outlets (opposite outlets). For direct mount of fittings with no need of any sealing in-between. It is a versatile metering device available in many variants regarding type of monitoring or surface treatment.

Features and benefits:

  • Ten different metering screw sizes available
  • Optionally visual or electrical monitoring
  • Nickel plated surface treatment for corrosive environment available
  • Ideal for use as primary metering device
SKF logo