Metering devices for use in single-line lubrication systems

Single-line metering device model 83314

The series SL-33 metering devices are for single-line, high-pressure centralized lubrication systems dispensing petroleum-based lubricants with a viscosity up to NLGI 2. Output is externally adjustable. Its indicator stem permits visual check of metering device operation. May be combined in a circuit of metering devices SL-32, SL-V, SL-V XL, SL-1 and/or SL-11. Individual metering devices can be removed easily for inspection or replacement. Available in stainless steel SAE 304 for applications where environmental conditions are hazardous to carbon steel or in industries preferring stainless steel.

Features and benefits:

  • For use with manifolds from 1 to 7 ports to match number of lube points
  • Output is externally adjustable
  • Can be removed easily for inspection or replacement
SKF logo