Electrically operated gear pump units for use with single-line systems


The gear pump units comprising the MFE series are designed to supply lubricant used in intermittently operated, single-line centralized lubrication systems. The basic setup includes a gear pump unit with motor, a 3- or 6 l lubricant reservoir in metal or plastic, or a 15 l metal reservoir. A float switch to monitor the minimum permissible level of lubricant. In addition to the basic models, units can be outfitted with add-ons.

Features and benefits:

  • Integrated float switch for fill-level monitoring
  • Integrated pressure-relief valve and pressure-regulating valve
  • Motors available for various voltage ranges and approvals
  • Special designs offered for a wide range of applications
  • Suitable for intermittent operation
  • For remote installation out of reservoir or for built-in reservoir
  • Reliable and versatile
SKF logo