Electrical Barrel Pumping Unit

SKF Electrical Barrel Pumping Unit
SKF Electrical Barrel Pumping Unit

SKF Electrical Barrel Pumping Unit for single-line, dual-line or progressive centralized lubrication systems. 

In the heavy industries there are many applications, where larger pumping capacity is required, but compressed air is not available. 


Technical features:

  • Lubricant: Oils and greases up to NLGI 2
  • Reservoir capacities: 18, 50 and 180 kg barrels
  • Number of outlets: 1
  • Displacement: 55 g/min
  • Pressure: 250 bar
Special features:
  • Heated pumping block
  • External control center family and electrical valve assemblies 
  • The pumping unit can serve single-channel or multi-channel (up to 14 channels) lubrication systems.
  • Internal pressure control
  • Adjustable output pressure and duty cycle
SKF logo