Electric Cartridge Pump for use with single-line systems

SKF Electric Cartridge Pump

The Electric Cartridge Pump ECP was developed to lubricate bearings and linear guides in small machines. It includes an integrated pressure-relief. This electrically driven piston pump uses 24 V DC and is controlled by an external programmable logic controller (PLC) for convenience. In addition, the pump is capable of manually activating a lubrication cycle and can be used with an optional, integrated level switch to monitor the oil level of the cartridge. Utilizing easy-to-exchange cartridges, it is compatible with oil viscosities from 20 to 1500 mm²/s and fluid grease grades of NLGI 00 and 000.

Features and benefits:

  • Cost effective 
  • Simple to operate 
  • Available with various lubricants 
  • Minimizes risk of using wrong lubricant 
  • Increases reliability 
  • Reduces unplanned downtime 
  • Extends maintenance intervals 
  • Minimizes environmental impact via efficient use of lubricants

SKF Electric Cartridge Pump ECP

Configure the product according your needs, download the CAD file

SKF logo