Electric pump unit with follower plate and integrated metering device

Qiucklub QLS 301
Quicklub QLS 301
The Quicklub QLS 301 is a compact lubrication system designed to supply grease. The system package includes all necessary monitoring and control functions, as well as low-level control and a pressure-relief valve. Outlet connections and standard-pressure plastic tubing must be ordered separately. Up to 18 lubrication points can be supplied and monitored directly from the pump, and its reservoir features a follower plate, enabling rotating applications. The unit’s integrated, all-in-one system concept reduces installation time and costs.

Features and benefits:

  • Back- or bottom-mounted progressive metering devices
  • Internal lubricant return possible
  • Integrated pressure-relief valve
  • External programming via keypad
  • System monitoring with display of faults
  • Follower plate
SKF logo