Pneumatically operated pump for use with single-line systems

Single-line oil pump model 82570

Pump model 82570 is a high-volume pump that discharges lubricant on the air-powered forward stroke and releases pressure on the lubricant line through included check/relief valve on the air-powered return stroke. Its acrylic reservoir is refilled through the filler cap with strainer.

Features and benefits:

  • Reservoir with filler cap and internal strainer
  • Remote system components available upon request
  • Suitable for use with single-line metering devices
SKF logo