Pneumatically operated pump for use with single-line systems

Single-line oil pump model 82676

Pump model 82676 is a high-volume pump designed for remote or bulk-fill oil applications. It discharges lubricant on the air-powered forward stroke and releases pressure on the lubricant line through included check/relief valve through a 1/2 NPTF (F) oil inlet. (head pressure max. 5,5 bar; 80 psi)

Features and benefits:

  • Designed for remote or bulk-fill oil applications
  • Remote system components available upon request
  • Suitable for use with single-line metering devices
SKF logo