82885 / 83667

Pneumatically operated pumps for use with single-line systems

Single-line oil pump model 83667

Model 82885, an air-operated, single-stroke oil pump, discharges lubricant on an air-powered forward stroke and releases pressure on the lubricant line on a spring-powered return stroke through an integrated check/relief valve (3 way). Its translucent reservoir is refilled through a filler cap with strainer. The pump unit is suitable for systems with a large number of lubrication points and clocked greasing strokes.

Model 83667 offers the same features but includes a larger reservoir.

Features and benefits:

  • Reliable operation
  • Reservoir with filler cap and internal strainer
  • Suitable for use with single-line metering devices
SKF logo