PEF-90

PEF-90
PEF-90
PEF-90-S
PEF-90-S

These pneumatically actuated piston pumps were designed for intermittently operated, single-line centralized lubrication systems with piston distributors. The valve set required for pressure relief and limitation is included.

Features and benefits:

  • Driven by on-board compressed air system
  • Optional integrated control
  • Electrical monitoring via external controller or SPS
  • Simple handling
  • Suitable for use with metering devices
SKF logo